Detection

W1
Wi-Fi Water Leak and Freeze Detector

integrates with Honeywell Home App

alert bubble

Smart Alerts

Alerts homeowners through the Honeywell Home app when it detects a leak, dangerously low temperatures, or damaging levels of humidity

square thermostat

Easy Setup

There's no extra hub or base station required. Simply install in the best location and complete the setup using the Honeywell Home app

alert bubble

Battery Operation

Install the unit wherever it's needed and the battery will last up to 3 years without incident, no wiring required

maintenance

Reduced Maintenance

A battery operated system means easy maintenance for homeowners and fewer callbacks for you — plus, the unit is reusable after a detection

versatility

Versatility

Can be used as a standalone product or as part of a complete Honeywell Home system

convenience

Convenience

Includes a 4-ft. water sensing cable with the option to add additional cables for expanded coverage

Phone

Anytime, Anywhere

Connection through the Honeywell Home app

Round™ Smart on wall with Family in living room

Product Description

Pairing the W1 Wi-Fi Water Leak and Freeze Detector with the Honeywell Home app gives customers a greater sense of connection to their home. The app gathers data and sends alerts about water leaks, dangerously low temperatures, or damaging levels of humidity before they become costly problems.

Connected Products