Filtration
Filtration
Since Honeywell introduced its first Electronic Air Cleaner over 50 years ago, our history of performance and reliability has made us a top consumer brand. Our complete portfolio of product solutions includes Whole-House Air Cleaners, High-Efficiency Electronic Air Cleaners, Media Air Cleaners, Return Grille Media Air Cleaners and Replacement Filters.

Filtration Homeowner Video
This short video is designed to use with homeowner customers to explain filtration solutions - watch now.
F300E1001, F300E1019, F300E1027, F200E1035, F300A1620, F300A1625, F300A2020, F300A2025, F300A2012, F300B2012
F300 Electronic Air Cleaner
The high-performance, renewable, low-maintenance solution to cleaner air
  • Captures up to 99% of airborne particles passing through the system
  • Self-regulating power supply maintains high efficiency as the filter loads
  • Low maintenance solution eliminates the need for replacement
  • Test button to verify operation
  • Optional anti-microbial postfilter to increase efficiency
  • 5-Year warranty

Reference Materials


F200
F200 Media Air Cleaner
Cleaner Indoor Air
  • MERV 13 - Up to 14 times more effective than a standard one-inch filter, capturing up to 96% of airborne particles
  • Lasts up to four times longer than a standard one-inch furnace filter. Replace every 6-12 months versus monthly or quarterly changes.
  • Low Pressure Drop: 0.28" w.c.
  • 5-Year warranty
  • Four space-saving sizes to fit any application
*ASHRAE 52.2-2007 tests conducted at LMS Technologies determined that the F100 filter captured 96% of E3 particles (3.0 to 10.0 microns) passing through the system.

Reference Materials

F100F1004, F100F1012, F100F1020, F100F1038, F100F1087, F100F1095, F100F2028, F100F2002, F100F2036, F100F2010, F100F2044, F100F2051
F100 Media Air Cleaner
Cleaner indoor air.
  • MERV 11 -Up to 14 times more effective than a standard one-inch filter, capturing up to 96% of airborne particles*
  • Lasts up to four times longer than a standard one-inch furnace filter. Replace every 6-12 months versus monthly or quarterly changes.
  • Free private labeling ensures filter replacement calls
  • 5-Year warranty
  • Six space-saving sizes to fit any application
  • Low Pressure Drop 0.23" w.c.
*ASHRAE 52.2-2007 tests conducted at LMS Technologies determined that the F100 filter captured 96% of E3 particles (3.0 to 10.0 microns) passing through the system.

Reference Materials


FC40R1094, FC40R1037, FC40R1102, FC40R1110, FC40R1128, FC40R1045, FC40R1169, FC40R1052, FC40R1060, FC40R1184, FC40R1136, FC40R1003, FC40R1144, FC40R1011, FC40R1029, FC40R1151, FC40R1178, FC40R1177, FC20R1625, FC20R2020, FC20R2025, FC20R2030
Return Grille Air Filters
Cleaner air with less effort.
  • Captures up to 37 times more airborne particles passing through the filter than a standard 1' filter
  • 18 sizes to fit most return grille applications
  • Provides four inches of filtration in a one-inch grille, with three times the life of a standard one-inch filter

Reference Materials


POPUP2025, POPUP1625, POPUP2020, POPUP1620, POPUP2200, POPUP2400
PopUP Media Replacement Filter
More filters. Less hassle.
  • No assembly required
  • Collapsible design
  • Available in six sizes that fit Honeywell and competitive units
  • Store up to five filters in the space you used to store just one

Reference Materials


FC100A1003, FC100A1011, FC100A1029, FC100A1037, FC200E1003, FC200E1011, FC200E1029, FC200E1037, FC2400A1009, FC2200A1009, TRN2121T1, TRN2321T1, TRN2621T1, TRN1427T1, TRN1727T1, TRN2127T1, TRN2427T1, TRN2127T1, TRN2427T1
Media and Cartridge Replacement Filters
One brand for all your replacement filter needs.
  • Assorted sizes to fit Honeywell and competitive brand media air cleaners
  • Provides high levels of MERV filtration to capture airborne particles
  • Features a low pressure drop to maintain strong airflow throughout the life of the filter