Humidification
Whole-House Humidification
Honeywell offers an extensive line of professionally-installed Whole-House Humidification solutions including steam, fan-powered and bypass models, as well as quality service replacement parts like the inline scale and sediment filter and replacement pads.

Humidification Homeowner Video
This short video is designed to use with homeowner customers to explain humidification solutions - watch now.

Advanced Electrode Humidifier
Click for Details
Advanced Electrode Humidifier
Performance. Flexibility. Speed.
  • The industry’s only duct- or wall-mountable steam option for successful install
  • Smallest footprint on the market for flexible, one-person installation
  • Intuitive self-diagnostics for quick service and maintenance
  • Easy-access wiring with push-in terminals
  • Pre-salted canister for faster startup and checkout; hinged for easy maintenance
  • Auto-adaptive technology for changing water conditions
  • Ideal for different size spaces; 11 or 22 gallons-per-day output
  • Works with Honeywell VisionPRO® 8000, Prestige® IAQ thermostat and Honeywell Home thermostat
  • Includes HumidPRO™ digital humidity control
  • Controllable via the Total Connect Comfort app or Honeywell Home app
  • Part of the Honeywell Whole-Home Comfort Solutions portfolio
  • 5-year warranty

 

Whole-House Bypass Humidifier
Whole-House Bypass Humidifier
Competitive pricing and top-notch quality.
  • The functional design fits into the existing evaporative humidifier space for quick and easy installation
  • Interchangeable bypass to easily change bypass direction
  • Replacement pads give you the opportunity to create more revenue
  • Humidistat control included
  • Protects wood floors and furnishings from drying or cracking
  • Available in two output levels: 12 GPD and 17 GPD
  • 5-Year Warranty

 

HE100 Bypass 12 GPD, HE150, HE200, 17 GPD, HE250, HE300, Fan Powered, 18 GPD, whole house humidifier, true ease, HC22E, HC26E, humidifier replacement pad, AgION Coating, Interchangeable Bypass
Click for Details
TrueEASE, Humidifier, Humidification, Whole-House, HE100A1000, HE100A, HE100, HE150A1005, HE150A, HE150, HE200A1000, HE200A, HE200, HE250A1005, HE250A, HE250,HE300A1005, HE300A, HE300, Evaporative, bypass, advances, gpd, gallons per day, HC22E, HC26E
The most flexible, most efficient line of evaporative humidifiers.
  • Flexible to fit more applications
  • Multiple snap-into-place configuration options
  • Water and energy savings* homeowners will invest in
  • Eliminates time-consuming installation steps
  • Easy-access pad replacement for easy maintenance
  • Quiet operation for fewer callbacks
  • Interchangeable bypass to easily change bypass direction
  • Installs in the same space as existing evaporative humidifiers
  • Quick connect gasket for single step plumbing
  • Replacement pad sales create recurring revenues
  • 5-Year Warranty
  • HumidiPRO™ digital control with window protection now included with all models
*Use up to 30% less with Bypass model, up to 50% less with Fan-powered model. Automatic damper opens and closes only when humidity needed for energy savings.
 

HM512VPIAQ, HM509VPIAQ, HM506VPIAQ
TrueIAQ
Indoor air quality control made easy.
  • Easy to see - intuitive digital backlit display
  • Manages humidification, dehumidification, ventilation and bathroom fans from a central point in your home
  • Advanced temperature and humidity sensing - simultaneously displays both indoor and outdoor temperature and humidity levels on-screen
  • Automatically adjust inside settings based on outdoor conditions
  • 5-Year Warranty

Reference Materials


HumidiPRO
HumidiPRO
Set it and forget it.
  • Automatic humidification control with advanced window protection
  • Optional manual humidification or dehumidification control
  • Simplified wiring, installation and programming
  • Large, clear, backlit display

Reference Materials


HE100 Bypass 12 GPD, HE150, HE200, 17 GPD, HE250, HE300, Fan Powered, 18 GPD, whole house humidifier, true ease, HC22E, HC26E, humidifier replacement pad, AgION Coating, Interchangeable Bypass
Click for Details
TrueEASE, Humidifier, Humidification, Whole-House, HE100A1000, HE100A, HE100, HE150A1005, HE150A, HE150, HE200A1000, HE200A, HE200, HE250A1005, HE250A, HE250,HE300A1005, HE300A, HE300, Evaporative, bypass, advances, gpd, gallons per day, HC22E, HC26E
Maintains optimal humidity.
  • RedLINK-enabled
  • Available in 9- and 12-gallon models
  • Requires only 1-3/4" cut into ductwork for ease of installation
  • Application flexibility - can be remotely mounted up to 20 feet from system with remote-mount kit
  • Every steam humidifier includes HumidiPRO™ digital humidity control and an RO water treatment system
  • Can communicate with the Wireless Outdoor Sensor to automatically control humidity to proper levels
  • Add a Wireless Adapter to communicate and control humidity from thermostat without running wires to the living space
  • 5-Year Warranty