TrueEASE HE100 Bypass 12 GPD, HE150, HE200, 17 GPD, HE250, HE300, Fan Powered, 18 GPD, whole house humidifier, true ease, HC22E, HC26E, humidifier replacement pad, AgION Coating, Interchangeable Bypass
The most flexible, most efficient line of evaporative humidifiers.
Finally there’s an evaporative humidifier line that evaporates installation time and application limits. The advanced designs and patented-features of Honeywell’s TrueEASE systems take evaporative humidifiers — and profits for your business — to a whole new standard.
  • Flexible to fit more applications
  • Multiple snap-into-place configuration options
  • Water and energy savings* homeowners will invest in
  • Eliminates time-consuming installation steps
  • Easy-access pad replacement for easy maintenance
  • Quiet operation for fewer callbacks
  • Interchangeable bypass to easily change bypass direction
  • Installs in the same space as existing evaporative humidifiers
  • Quick connect gasket for single step plumbing
  • Replacement pad sales create recurring revenues
  • 5-Year Warranty
  • HumidiPRO digital control with window protection now included with all models


*Use up to 30% less with Bypass model, up to 50% less with Fan-powered model. Automatic damper opens and closes only when humidity needed for energy savings.
Order product literature today. Orders will be shipped in 3-4 business days.
1. Sign into your existing account or register for a user name and password.

2. Add your literature choice to the cart.

3. Checkout by reviewing your cart, selecting the shipping option and confirming your address.
Order Now