Lyric™ Wi-Fi Water and Freeze Detector
Lyric™ Wi-Fi Water and Freeze Detector
Lyric Wi-Fi Water Leak and Freeze Detector
The Lyric Wi-Fi Water Leak and Freeze Detector keeps customers connected to help protect against water damage — alerting them to water leaks before they become costly problems. Plus, it's battery operated meaning easy maintenance for homeowners and fewer callbacks for you.
  • Smart Alerts - sends homeowners alerts when it detects a water leak, dangerously low temperatures, or damaging levels of humidity
  • Easy Setup - simply install in the best location and complete the setup using the Lyric app, no extra hub required
  • Battery Operation - install the unit wherever it’s needed and the battery will last up to 3 years without incident, no wiring required
  • Reduced Maintenance - a battery operated system means easy maintenance for homeowners and fewer callbacks for you — plus, the unit is reusable after a detection
  • Versatility - can be used as a standalone product or as part of a complete system
  • Convenience - includes a 4-ft. water sensing cable with the option to add additional cables for expanded coverage
  • Anytime, Anywhere - connection through the Lyric app
  • 4-Pack - now available in a 4-pack for ultimate home protection