Lyric T6 PRO Wi-Fi

Lyric T6 Pro

Wi-Fi connectivity without the complexity

Product Description

  • ENERGY STAR® Certified
  • Up to 3H/2C heat pump and 2H/2C conventional
  • Geofencing, 7-day, 5-2, 5-1-1, 1-week or non-programmable
  • Optional ventilation control for projects that need to meet the ASHRAE 62.2 standard
  • Uses the UWP mounting system that’s standard across all T Series thermostats
  • Setup and scheduling can be done at the wall on the thermostat, or using the Lyric app
  • Simple homeowner hand-off process enables customers to complete the Wi-Fi connection process on their own
  • Integrates with smart home Apple® HomeKit and Amazon® Echo™ for customers who want to control their smart home devices from a single app
  • Customers can program a schedule or use location-based control with geofence technology, which uses their smartphone location to save energy when they’re away and make the home comfortable when they return
  • Optional wired indoor/outdoor sensors
  • Large touchscreen display
  • 5-year warranty
  • Check out the full T Series lineup