Ultraviolet Treatement Systems
UV Treatment
For one of the most simple and effective ways to improve indoor air quality, Honeywell has a complete offering of both Air (return) and Surface (coil) Ultraviolet Treatment Systems - to zap live airborne particles and surface mold that can otherwise thrive in duct systems and cooling coils.

UV Treatment Homeowner Video
This short video is designed to use with homeowner customers to explain UV treatment solutions - watch now.
Ultraviolet Air Treatment Systems
An affordable solution for improving indoor air and protecting your equipment.
  • Deactivates airborne and surface contaminants like mold bacteria and viruses
  • Neutralizes household odors
  • For both coil and air treatment
  • 5-Year warranty

UV100E2009, UV100E1043, UV100A1059, UV100A2008
Ultraviolet Air Treatment Systems
An affordable solution for improving indoor air.
  • Kill up to 87% of certain airborne bacteria passing by the system
  • Available in single-and dual-lamp models
  • Optional SmartLamp™ Technology extends bulb run time and offers LED indication for bulb replacement
  • 5-Year warranty

Reference Materials


UV100E3007, UV100A1059, UV100A2008, UV100RM1
Ultraviolet Surface Treatment Systems
An affordable solution for protecting your equipment.
  • Eliminate up to 99% of mold spores on cooling coils
  • Optional SmartLamp™ Technology extends bulb run time and offers LED indication for bulb replacement
  • Sealed design with safety interlocks
  • 5-Year warranty

Reference Materials