Ventilation Lifestyle
Ventilation Systems
Honeywell offers a variety of energy-efficient Whole-House Ventilation System solutions for both new construction and retrofit applications. From Heat and Energy Recovery Ventilation to Fresh Air Supply Ventilation - meet all of your ventilation needs.

Ventilation Homeowner Video
This short video is designed to use with homeowner customers to explain ventilation solutions - watch now.
TrueFRESH, VNT5150H1000, VNT5150E1000, VNT5200H1000, VNT5200E1000, vnt5000, Balanced Ventilation Systems, erv, hrv
Click for Details
TrueBREEZE
A breeze to install. A breeze to balance.
  • Removable duct collars for easy connection without overhead ducting
  • Adjustable hanging straps to easily raise, lower and level the unit into place
  • Streamlined, lightweight design — easy to lift, hang and fit in more applications
  • Simplified balancing without adjusting dampers
  • Meets ASHRAE 62.2 standards
  • 5-Year Warranty

Inline Supply Ventilator
Inline Supply Ventilator
Cost effective, whole-home ventilation.
  • Duct mounted into supply or return side of the furnace to bring in outside air
  • Increases the number of air exchanges in a dwelling for a healthier indoor air environment
  • Low Volt (24 VAC) integral motorized damper control
  • Test port allows for easy flow measurement
  • Meets Building Code requirements for 2015 I-Codes, ASHRAE Standard 62.2-2016, Energy Star Certified Homes Version 3, EPA Indoor airPLUS Version 1, and CEC Title 24
  • 5-Year Warranty

Reference Materials


HVC0001, HVC0002, HVC
Digital Bath Fan Control
Smart, affordable, efficient ventilation control.
  • Meets ASHRAE 62.2 ventilation standard
  • Easy to install
  • Simple programming
  • Convenient display
  • 5-Year Warranty

Y8150A1009, W8150A1001
Fresh Air Ventilation System
An innovative solution at a reasonable price.
  • Economical approach to fresh air ventilation
  • Simple, flexible control helps meet local ventilation codes and ASHRAE standards
  • Easy to wire and troubleshoot
  • Customize ventilation rates for every home environment
  • 5-Year Warranty