Aquatrol Hydronic Boiler Controls
AQ2504B2, AQ2504B4, AQ25A4B2, AQ25A4B4, AQ2514B2, AQ2514B4, AQ2524M2, AQ2524M4, AQ2541E0, AQ2511B0, AQ2541E0, AQ2554V2, AQ2574V4, AQ2554P2X, AQ2558P2X, AQ12C11, AQ12C10, AQ12C20, AQ10X38, AQ1500B0, AQ1510B0, AQ1520B0, AQ1540E0, AQ1554P2, AQ1574V4, AQ11D10, AQ11D15, AQ11D20, AQ2511B0, AQ2514B2, AQ2514B4, AQ2524M2, AQ2524M4, AQ25110B, AQ25142B, AQ25144B, AQ25242B, AQ25244B
Aquatrol Hydronic Boiler Controls
Special attention was given to combining functionality with ease-of-use for the Aquatrol Hydronic Controls Series, making them the perfect choice for nearly every application. Honeywell worked directly with contractors to make sure the new controls worked as simply as possible while meeting all contractor needs. The result was the Aquatrol Series, with everything from the ability to choose a communicating 2-wire thermostat or any conventional thermostat to the pure power of control with easy expandability - up to 64 zones and 5 reset system temperatures, and up to 2 stages of heating.
  • Easy to select, install, set-up and troubleshoot
  • Available with or without Outdoor Reset capability
  • Modular design allows for future enhancements
  • Easy-to-read backlit screen makes programming simple
  • Pump and zone valve versatile
  • Pre-programmed with most popular settings
  • Compatible with any conventional thermostat, or with dedicated commmunicating thermostats for maximum performance
Order product literature today. Orders will be shipped in 3-4 business days.
1. Sign into your existing account or register for a user name and password.

2. Add your literature choice to the cart.

3. Checkout by reviewing your cart, selecting the shipping option and confirming your address.
Order Now