One source for all your water product needs
Water Solutions
From hydronic heating controls to mixing valves, Honeywell Water Solutions are built with both customer and contractor satisfaction in mind. All products are engineered for accuracy and safety (key qualities for homeowners) and built for reliability and easy installation (key qualities for businesses.)

T6 Pro Hydronic
T6 Pro Hydronic
The pro’s choice for hydronic applications.
  • 7-day, 5-2, 5-1-1 or non-programmable
  • Hot water and steam, up to 1H only
  • Can be set to operate in one of 3 different control modes, including A, F, and AF
  • Floor sensor included
  • Remote indoor air optional
  • Uses the UWP mounting system that’s standard across all T Series thermostats
  • Simple push-button functionality
  • Adaptive Intelligent Recovery
  • 5-year warranty
  • Check out the full T Series lineup

Reference Materials


NK300S Boiler Feed Combination Valve
NK300S Boiler Feed Combination Valve
Reduce installation costs and save valuable time.
  • Solution Integration — Multiple solutions come together to provide both time savings and materials cost savings
  • Three Test Ports — Located on the inlet, middle, and outlet chambers of the double check backflow preventer
  • Innovative Features — Such as fast fill technology with inlet pressure balancing
  • Easy Service & Cleaning — Removable and replaceable cartridges simplify contractor workload
  • Top-Notch Protection — Keep particles and sediment away from equipment with the integrated strainer

Reference Materials


FK06 Dialset Filter
FK06 DialSet Valve
Pressure & particle protection in one.
  • Protects Home Equipment — Maintains constant pressure to prevent pipe and application damage
  • Continuous Filtering — 50-micron screen ensures continuous supply of filtered water, reducing sediment buildup and improving water purity
  • Easy Installation — Internal and external threading works for both single-union and double-union configurations, and the built-in adjustment dial eliminates the need for a gauge when setting static pressure
  • Application Flexibility — Suitable for household, light commercial, industrial and turf-and irrigation applications
  • Built To Last — Non-corrosive unitized cartridge contains all working parts and is easily replaceable
  • Recurring Revenue — Customers will come back for replacement filters and cartridges

Reference Materials


AM-1 Series Thermostatic Mixing Valve
AM-1 Series Thermostatic Mixing Valve with Temperature Gauge
Faster setup and checkout.
  • Integrated Temperature Gauge — Special dial readout speeds up checkout and troubleshooting
  • Easy Installation — Includes a Union Sweat adapter for easy attachment
  • Meets Safety Certifications — Including ASSE 1070, ASSE 1017, CSA, and IAPMO
  • Accurate Temperature — The lockable hand wheel allows for precise temperature control
  • Protection — Prevents scalding water and legionella bacteria growth by storing water at 140° F and higher, but still delivers safe and comfortable water temperature out of the faucet at 120° F
  • Fewer Callbacks — Teflon® coating helps the valve last longer and reduce callbacks

Water Leak Alert
Click for Details
Water Leak Alert
Audible alerts protect against costly water damage.
  • Reduced risk of water damage thanks to audible alerts
  • Can connect to the Prestige® IAQ with an EIM module so alerts can pop up on the Prestige thermostat itself and homeowners can contact a contractor immediately
  • Excellent upsell opportunity since homeowners replacing a leaky water heater are more likely to have a Water Leak Alert installed at the same time
  • Water leak cable is reusable after detecting an incident
  • Includes a 5-ft water sensing cable that detects water through entire length of cable
  • Battery life is up to 5 years without incident, making maintenance virtually nonexistent
  • Can be used on multiple applications across the home
  • Can be hardwired to self-powered water heaters with Honeywell gas valves to turn the main burner off when a water leak is detected
  • Simply mount the unit to the side of the water heater or place by another water source prone to leaks
  • Flexible design that works with various applications and installations (with or without drain pans)
  • Additional cables and sensors available for expanded coverage

Reference Materials


Water Heater Control - WT8840
TheraPro
Grow your water heater service sales with just four models.
  • Simple replacement requires only four models to replace multiple AO Smith and Bradford White controls
  • Direct purchasing option allows you to order products straight from Honeywell
  • Convenient status LED trims repair time up to 30 minutes
  • Resettable Emergency Temperature Cutoff reduces cost and labor time by eliminating valve replacement
  • Reduces customer callbacks with larger pilot flame
  • Accurate temperature sensing improves comfort and eliminates scalding risk
  • Smart anti-scaling algorithms protect from water exceeding the setpoint

Reference Materials


TheraPro
TheraPro
Effortless efficiency and savings.
  • Easy, convenient programming - up to six switchpoints can be set per day and three different temperatures
  • Eco saver mode can save energy by lowering the ambient temperature by 5°F
  • Minimum and maximum temperature settings to help control energy consumption
  • Frost-proof function can prevent the radiator from freezing
  • Child/safety lock to prevent unauthorized access
  • Large adjustable flip-up display with background lighting
  • Fits most standard radiator valves (M30 x 1.5)

Reference Materials


T100A1028, T100B1035, T100B1043, T100C1026, T100F1395, T100M2056, T104A1040, T104B1038, T104B0146, T014C0136, T104C1052, T104F1512, T104V1422, T100R1004, T100R1012
Thermostatic Radiator Valve
The flexibility of configuration options. The consistency of precise temperature control.
  • Twice the capacity of standard thermostatic radiator valves
  • Comes in four sizes for application flexibility
  • No wiring or electricity required, resulting in lower installation costs

Reference Materials


AquaPUMP
Click for Details
AquaPump
Circulating pumps with a whole new twist.
  • Twist-To-Fit Universal Flange rotates 90° to fit every application
  • Threaded conduit connection
  • Stainless steel plate and can
  • Impeller engineered for a quieter, more efficient operation
  • Ceramic bearings and shaft
  • 5-year warranty
  • Check valve available for all pumps separately

AMX300, AMX300T
Click for Details
AMX300 Mixing Valve
Installation that's (almost) no sweat.
  • New design requires a maximum of just two sweat connections
  • Requires fewer parts than previous models
  • Handy kit includes everything needed for installation
  • Meets ASSE 1017 standards
  • Now available in Low-Lead-Content version

AQ2504B2, AQ2504B4, AQ25A4B2, AQ25A4B4, AQ2514B2, AQ2514B4, AQ2524M2, AQ2524M4, AQ2541E0, AQ2511B0, AQ2541E0, AQ2554V2, AQ2574V4, AQ2554P2X, AQ2558P2X, AQ12C11, AQ12C10, AQ12C20, AQ10X38, AQ1500B0, AQ1510B0, AQ1520B0, AQ1540E0, AQ1554P2, AQ1574V4, AQ11D10, AQ11D15, AQ11D20, AQ2511B0, AQ2514B2, AQ2514B4, AQ2524M2, AQ2524M4, AQ25110B, AQ25142B, AQ25144B, AQ25242B, AQ25244B
Click for Details
Aquatrol Hydronic Boiler Controls
Simple. Powerful. Energy efficient.
  • Easy to select, install, set-up and troubleshoot
  • Available with or without Outdoor Reset capability
  • Modular design allows for future enhancements
  • Easy-to-read backlit screen makes programming simple
  • Pump and zone valve versatile
  • Pre-programmed with most popular settings
  • Dedicated 2-wire polarity insensitive thermostat allows for maximum efficiency

AQ1000TN2, AQ1000TP2
AQ Thermostats
Designed specifically for Honeywell AQ2000 Series Panels.
  • 2-wire polarity insensitive
  • Central programming of all zones from panel
  • Date and time displayed on-screen
  • Outdoor temperature displayed on-screen
  • Floor sensing for control of both radiant and room temperature

Reference Materials


V8043A5011/U, V8043A5029/U, V8043E5004/U, V8043E5012/U, V8043E5020/U, V8043E5061/U, V8043E5079/U, V8043F5036/U, V8043F5051/U, V8043F5093/U
5000 Series Zone Valve
The ultimate in zone valve technology and reliability.
  • Innovative soft close motor technology reduces callbacks
  • Patented ball seal design provides a quality seal
  • "Quick Fit" pushbutton actuator reduces service time

Reference Materials


AM100-1, AM100C-1, AM101-1, AM101C-1, AM102-1, AM102C-1, AM100-US-1, AM100C-US-1, AM101-US-1, AM101C-US-1, AM102-US-1, AM102-US-1, AM102C-US-1, AM100-UT-1, AM100C-UT-1, AM101-UT-1, AM101C-UT-1, AM102-UT-1, AM102C-UT-1, AMX100-US-1, AMX101-US-1, AMX102-US-1, AMX100-UT-1, AMX101-UT-1, AMX102-UT-1, AM100C1070-US-1, AM101C1070-US-1, AM102C1070-US-1, AM100C1070-UT-1, AM101C1070-UT-1, AM102C1070-UT-1, UMV-304U, AM100R-US-1, AM101R-US-1, AM102R-US-1, AM100R-UT-1, AM101R-UT-1, AM102R-UT-1

DS05C1014, DS05C1022, DS05C1048, DS05C1055, DS05C1071, DS05C1089, DS05G1093, DS05G1085, DS05G1018, DS05G1000, DS05G1034, DS05G1026
Pressure Regulating Valve
Control water pressure without a gauge.
  • Built-in Dial Set for gauge-free installation
  • Internal and external threading for application versatility
  • ¼ in. gauge tap accessible on each side of the body
  • Outlet adjustment makes it suitable for household, commercial, industrial, turf and irrigation applications

Reference Materials


TK15PV075, TK30PV100, TK30PV100FM, TK30PV100S, TK30PV100SFM, TK30PV125, TK30PV125FM, TK30PV1255FM, TK300-30A-1FM, TK300-30A02FM
Boiler Trim Kits
Every hydronic application. One easy box.
  • All boiler accessories in one convenient kit
  • Includes SuperVent® Air Eliminator, expansion tank and boiler fill valve/back flow preventer
  • Saves time, labor, parts, and money
  • Available in standard and supreme models to fit every application requirement

Reference Materials


PV075/U, PV75S/U, PV100/U, PV100S/U, PV125/U, PV125S/U, PV150/U, PV200/U, PVU075/U, PVU100/U, PVU125/U, PVU150/U, SV173, SV175, FV180, FV180A, FV183
SuperVent Air Eliminator
Effectively eliminates air and noise from hydronic heating systems.
  • Debris baffle to control dirt fouling and prevent failure
  • No-clog vent ends leaking and callbacks
  • Adjustable vent top collar ring allows easier installation and application flexibility
  • Available in both sweat and NPT connections; sizes ½"-2"

Reference Materials


7-Day Programmable Electric Thermostat - TL8100
TL8100
The programmable solution that fits hydronic jobs… and much more.
  • 7-day programmable thermostat
  • Convenient armchair programming saves time on the job
  • Controls a single low volt circulator relay, line volt circulator, or low or line volt zone valve
  • Features pump protection to prevent seizures and reduce callbacks
  • Also controls millivolt systems, gas, oil, and some electric heating or hot air systems
  • 5-Year warranty

Reference Materials