Wireless Zoning Systems
HZ432, YHZ432R5108, YHZ432R1108, HZ322, YHZ322R5108, YHZ322R1108, YTH6320R1023, YTH5320R1025
Wireless Zoning Systems
The RedLINK™ story gets even sweeter when it comes to zoning. When used with our RedLINK-enabled TrueZONE® panels, our Wireless Adapter allows you to easily - and wirelessly - add zoning to a home or add more zones to an existing system. Most zoning jobs can be done in one day and bidding risk is virtually eliminated.
  • TrueZONE® HZ432 or HZ322 panels are now RedLINK-enabled
  • Add a Wireless Adapter and Wireless FocusPRO® thermostats to easily zone a home without running thermostat wires
  • Works with the Portable Comfort Control to conveniently control every zone from one device
  • Works with the Wireless Outdoor Sensor to display outdoor temperature and humidity on all thermostats
Order product literature today. Orders will be shipped in 3-4 business days.
1. Sign into your existing account or register for a user name and password.

2. Add your literature choice to the cart.

3. Checkout by reviewing your cart, selecting the shipping option and confirming your address.
Order Now