Wireless Zoning Systems

Wireless Zoning Systems

The zoning game changer.

Product Description

The RedLINK™ story gets even sweeter when it comes to zoning. When used with our RedLINK-enabled TrueZONE® panels, our Wireless Adapter allows you to easily - and wirelessly - add zoning to a home or add more zones to an existing system. Most zoning jobs can be done in one day and bidding risk is virtually eliminated.

  • TrueZONE® HZ432 or HZ322 panels are now RedLINK-enabled
  • Add a Wireless Adapter and Wireless FocusPRO® thermostat to easily zone a home without running thermostat wires
  • Works with the Portable Comfort Control to conveniently control every zone from one device
  • Works with the Wireless Outdoor Sensor to display outdoor temperature and humidity on all thermostats